Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41626 - Adjustable male adaptor union radial dismantling
Bill of material
SO 41626-A15-1/2 018.1631.534
TYPE
Type
SO 41626-A15-1/2
MATNR
Mat.-Nr.
018.1631.534
DK
15.00 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
22 mm
SW2
24 mm
L
61.0 mm
ZK
54.5 mm
EK
12.0 mm
KG
Weight kg/100
10.590 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices