Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41626 - Adjustable male adaptor union radial dismantling
Bill of material
SO 41626-A15-3/4 018.1631.536
TYPE
Type
SO 41626-A15-3/4
MATNR
Mat.-Nr.
018.1631.536
DK
15.00 mm
R
Thread R
R3/4
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
24 mm
L
63.0 mm
ZK
56.5 mm
EK
12.0 mm
KG
Weight kg/100
12.040 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices