Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41626 - Adjustable male adaptor union radial dismantling
Bill of material
SO 41626-A22-1 018.1631.770
TYPE
Type
SO 41626-A22-1
MATNR
Mat.-Nr.
018.1631.770
DK
22.00 mm
R
Thread R
R1
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW1
36 mm
SW2
32 mm
L
73.5 mm
ZK
66.5 mm
EK
18.0 mm
KG
Weight kg/100
24.520 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices