Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41726 - Adjustable female adaptor union radial dismantling
Bill of material
SO 41726-A12-3/8 018.1731.390
TYPE
Type
SO 41726-A12-3/8
MATNR
Mat.-Nr.
018.1731.390
DK
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
60 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
L
52.5 mm
ZK
45.0 mm
EK
9.0 mm
KG
Weight kg/100
6.820 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices