Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41726 - Adjustable female adaptor union radial dismantling
Bill of material
SO 41726-A15-1/2 018.1731.534
TYPE
Type
SO 41726-A15-1/2
MATNR
Mat.-Nr.
018.1731.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
L
58.5 mm
ZK
51.5 mm
EK
12.0 mm
KG
Weight kg/100
11.680 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices