Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41726 - Adjustable female adaptor union radial dismantling
Bill of material
SO 41726-A22-1 018.1731.770
TYPE
Type
SO 41726-A22-1
MATNR
Mat.-Nr.
018.1731.770
DK
22.00 mm
G
Thread G
G1
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
41 mm
L
74.0 mm
ZK
65.5 mm
EK
18.0 mm
KG
Weight kg/100
34.185 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices