Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41726 - Adjustable female adaptor union radial dismantling
Bill of material
SO 41726-A28-1 1/4 018.1731.860
TYPE
Type
SO 41726-A28-1 1/4
MATNR
Mat.-Nr.
018.1731.860
DK
28.00 mm
G
Thread G
G1 1/4
BAR
Working pressure (PN)
16 bar
M
Thread M
M36x2
SW1
41 mm
SW2
50 mm
L
84.5 mm
ZK
74.5 mm
EK
23.0 mm
KG
Weight kg/100
49.560 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices