Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41821 - Reduction union for union body
Bill of material
SO 41821-10-6 018.1800.175
TYPE
Type
SO 41821-10-6
MATNR
Mat.-Nr.
018.1800.175
DK2
10.00 mm
DK
6.00 mm
BAR
Working pressure (PN)
125 bar
M1
Thread M
M10x1
M2
Thread M
M14x1
SW1
12 mm
SW2
17 mm
L
27.5 mm
IK
7.0 mm
ZK
13.0 mm
EK
4.5 mm
KG
Weight kg/100
2.410 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices