Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41821 - Reduction union for union body
Bill of material
SO 41821-12-8 018.1800.225
TYPE
Type
SO 41821-12-8
MATNR
Mat.-Nr.
018.1800.225
DK2
12.00 mm
DK
8.00 mm
BAR
Working pressure (PN)
100 bar
M1
Thread M
M12x1
M2
Thread M
M16x1
SW1
14 mm
SW2
19 mm
L
29.5 mm
IK
7.0 mm
ZK
14.5 mm
EK
6.0 mm
KG
Weight kg/100
3.285 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices