Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41821 - Reduction union for union body
Bill of material
SO 41821-18-12 018.1800.580
TYPE
Type
SO 41821-18-12
MATNR
Mat.-Nr.
018.1800.580
DK2
18.00 mm
DK
12.00 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M16x1
M2
Thread M
M24x1.5
SW1
19 mm
SW2
30 mm
L
35.5 mm
IK
8.0 mm
ZK
16.5 mm
EK
10.0 mm
KG
Weight kg/100
9.170 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices