Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41821 - Reduction union for union body
Bill of material
SO 41821-22-14 018.1800.740
TYPE
Type
SO 41821-22-14
MATNR
Mat.-Nr.
018.1800.740
DK2
22.00 mm
DK
14.00 mm
BAR
Working pressure (PN)
25 bar
M1
Thread M
M20x1.5
M2
Thread M
M28x1.5
SW1
24 mm
SW2
36 mm
L
39.0 mm
IK
8.0 mm
ZK
18.5 mm
EK
12.0 mm
KG
Weight kg/100
15.080 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices