Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41821 - Reduction union for union body
Bill of material
SO 41821-28-17 018.1800.868
TYPE
Type
SO 41821-28-17
MATNR
Mat.-Nr.
018.1800.868
DK2
28.00 mm
DK
17.00 mm
BAR
Working pressure (PN)
16 bar
M1
Thread M
M28x1.5
M2
Thread M
M36x2
SW1
32 mm
SW2
41 mm
L
50.0 mm
IK
10.0 mm
ZK
22.5 mm
EK
15.0 mm
KG
Weight kg/100
25.940 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices