Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41821 - Reduction union for union body
Bill of material
SO 41821-8-10 018.1820.083
TYPE
Type
SO 41821-8-10
MATNR
Mat.-Nr.
018.1820.083
DK2
8.00 mm
DK
10.00 mm
BAR
Working pressure (PN)
125 bar
M1
Thread M
M14x1
M2
Thread M
M12x1
SW1
17 mm
SW2
17 mm
L
34.0 mm
IK
7.0 mm
ZK
14.0 mm
EK
6.5 mm
KG
Weight kg/100
4.310 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices