Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 42321 - Female adaptor elbow union with wall flange
Bill of material
SO 42321-10-3/8 018.2301.280
TYPE
Type
SO 42321-10-3/8
MATNR
Mat.-Nr.
018.2301.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
125 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
L1
34.5 mm
L2
27.0 mm
AK
40.0 mm
CK
11.0 mm
ZK
24.5 mm
EK
8.0 mm
KG
Weight kg/100
9.940 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices