Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 42321 - Female adaptor elbow union with wall flange
Bill of material
SO 42321-10-1/2 018.2301.285
TYPE
Type
SO 42321-10-1/2
MATNR
Mat.-Nr.
018.2301.285
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW1
19 mm
SW2
27 mm
L1
41.0 mm
L2
35.0 mm
AK
40.0 mm
CK
13.0 mm
ZK
29.0 mm
EK
8.5 mm
KG
Weight kg/100
14.080 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices