Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 42321 - Female adaptor elbow union with wall flange
Bill of material
SO 42321-15-1/2 018.2301.534
TYPE
Type
SO 42321-15-1/2
MATNR
Mat.-Nr.
018.2301.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
L1
43.0 mm
L2
36.0 mm
AK
40.0 mm
CK
14.0 mm
ZK
30.5 mm
EK
13.0 mm
KG
Weight kg/100
15.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices