Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 - Tee union with male adaptor SO 40040
Bill of material
SO 43121-6-3/8-6 018.3101.120
TYPE
Type
SO 43121-6-3/8-6
MATNR
Mat.-Nr.
018.3101.120
DK
6.00 mm
R
Thread R
R3/8
DK3
6.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
SW3
SW5
17 mm
L1
23.5 mm
L2
29.0 mm
ZK1
16.0 mm
ZK2
21.0 mm
EK
4.0 mm
KG
Weight kg/100
6.430 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices