Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 - Tee union with male adaptor SO 40040
Bill of material
SO 43121-8-1/8-8 018.3101.160
TYPE
Type
SO 43121-8-1/8-8
MATNR
Mat.-Nr.
018.3101.160
DK
8.00 mm
R
Thread R
R1/8
DK3
8.00 mm
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
SW3
SW5
14 mm
L1
26.0 mm
L2
28.0 mm
ZK1
18.0 mm
ZK2
21.5 mm
EK
6.0 mm
KG
Weight kg/100
5.460 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices