Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 - Tee union with male adaptor SO 40040
Bill of material
SO 43121-12-1/4-12 018.3101.380
TYPE
Type
SO 43121-12-1/4-12
MATNR
Mat.-Nr.
018.3101.380
DK
12.00 mm
R
Thread R
R1/4
DK3
12.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
SW3
SW5
19 mm
L1
32.5 mm
L2
36.5 mm
ZK1
21.5 mm
ZK2
28.5 mm
EK
8.5 mm
KG
Weight kg/100
11.090 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices