Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 - Tee union with male adaptor SO 40040
Bill of material
SO 43121-18-1/2-18 018.3101.730
TYPE
Type
SO 43121-18-1/2-18
MATNR
Mat.-Nr.
018.3101.730
DK
18.00 mm
R
Thread R
R1/2
DK3
18.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M24x1.5
SW1
27 mm
SW2
22 mm
SW3
SW5
30 mm
L1
40.5 mm
L2
46.0 mm
ZK1
26.5 mm
ZK2
34.5 mm
EK
13.0 mm
KG
Weight kg/100
26.330 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices