Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 - Tee union with male adaptor SO 40040
Bill of material
SO 43121-22-3/4-22 018.3101.830
TYPE
Type
SO 43121-22-3/4-22
MATNR
Mat.-Nr.
018.3101.830
DK
22.00 mm
R
Thread R
R3/4
DK3
22.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW1
28 mm
SW2
27 mm
SW3
SW5
36 mm
L1
48.0 mm
L2
50.5 mm
ZK1
30.5 mm
ZK2
38.5 mm
EK
19.0 mm
KG
Weight kg/100
38.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices