Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 - Tee union with male adaptor SO 40040
Bill of material
SO 43121-28-1-28 018.3101.880
TYPE
Type
SO 43121-28-1-28
MATNR
Mat.-Nr.
018.3101.880
DK
28.00 mm
R
Thread R
R1
DK3
28.00 mm
BAR
Working pressure (PN)
16 bar
M
Thread M
M36x2
SW1
41 mm
SW2
27 mm
SW3
SW5
41 mm
L1
58.5 mm
L2
63.0 mm
ZK1
39.0 mm
ZK2
49.0 mm
EK
24.0 mm
KG
Weight kg/100
42.700 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices