Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43121 NPT - Tee union with male adaptor SO 40040 NPT
Bill of material
SO 43121-6-1/4 NPT-6 018.3102.110
TYPE
Type
SO 43121-6-1/4 NPT-6
MATNR
Mat.-Nr.
018.3102.110
DK
6.00 mm
RNPT
Thread NPT
NPT1/4
DK3
6.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
SW3
SW5
14 mm
L1
23.5 mm
L2
32.0 mm
ZK1
16.0 mm
ZK2
22.0 mm
EK
4.0 mm
KG
Weight kg/100
5.450 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices