Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43621 T - Adjustable tee union
Bill of material
SO 43621-5-A6-5 018.3600.053
TYPE
Type
SO 43621-5-A6-5
MATNR
Mat.-Nr.
018.3600.053
DK
5.00 mm
AD
6.00 mm
DK3
5.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L1
23.5 mm
L2
17.5 mm
BK
11.0 mm
ZK
16.0 mm
EK
4.0 mm
KG
Weight kg/100
3.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices