Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43621 T - Adjustable tee union
Bill of material
SO 43621-8-A8-8 018.3600.080
TYPE
Type
SO 43621-8-A8-8
MATNR
Mat.-Nr.
018.3600.080
DK
8.00 mm
AD
8.00 mm
DK3
8.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
26.0 mm
L2
21.0 mm
BK
13.0 mm
ZK
18.0 mm
EK
6.0 mm
KG
Weight kg/100
4.230 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices