Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43621 L - Adjustable L union
Bill of material
SO 43621-4-4-A6 018.3610.045
TYPE
Type
SO 43621-4-4-A6
MATNR
Mat.-Nr.
018.3610.045
DK
4.00 mm
DK2
4.00 mm
AD
6.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L1
23.5 mm
L2
17.5 mm
BK
11.0 mm
ZK
16.0 mm
EK
3.4 mm
KG
Weight kg/100
3.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices