Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43621 L - Adjustable L union
Bill of material
SO 43621-10-10-A10 018.3610.100
TYPE
Type
SO 43621-10-10-A10
MATNR
Mat.-Nr.
018.3610.100
DK
10.00 mm
DK2
10.00 mm
AD
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L1
30.5 mm
L2
26.0 mm
BK
16.5 mm
ZK
20.5 mm
EK
8.0 mm
KG
Weight kg/100
7.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices