Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43625 L - Adjustable L union pre-assembled
Bill of material
SO 43625-4-4-A6 018.3630.045
TYPE
Type
SO 43625-4-4-A6
MATNR
Mat.-Nr.
018.3630.045
DK
DK2
4.00 mm
DK2
4.00 mm
DK3
D3
6.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
23.5 mm
ZK1
16.0 mm
ZK2
18.5 mm
EK
3.4 mm
KG
Weight kg/100
4.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices