Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43625 L - Adjustable L union pre-assembled
Bill of material
SO 43625-10-10-A10 018.3630.100
TYPE
Type
SO 43625-10-10-A10
MATNR
Mat.-Nr.
018.3630.100
DK
DK2
10.00 mm
DK2
10.00 mm
DK3
D3
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
33.0 mm
ZK1
20.5 mm
ZK2
27.0 mm
EK
8.0 mm
KG
Weight kg/100
8.890 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices