Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43721 T - Male adaptor tee union
Bill of material
SO 43721-3-1/8-3 018.3701.030
TYPE
Type
SO 43721-3-1/8-3
MATNR
Mat.-Nr.
018.3701.030
DK
3.00 mm
R
Thread R
R1/8
DK3
3.00 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M8x1
SW1
10 mm
SW2
10 mm
L1
22.5 mm
L2
17.0 mm
ZK1
16.0 mm
ZK2
10.5 mm
EK
2.5 mm
KG
Weight kg/100
2.390 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices