Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43721 T - Male adaptor tee union
Bill of material
SO 43721-6-1/8-6 018.3701.100
TYPE
Type
SO 43721-6-1/8-6
MATNR
Mat.-Nr.
018.3701.100
DK
6.00 mm
R
Thread R
R1/8
DK3
6.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L1
23.5 mm
L2
17.5 mm
ZK1
16.0 mm
ZK2
11.0 mm
EK
4.0 mm
KG
Weight kg/100
3.240 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices