Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43721 T - Male adaptor tee union
Bill of material
SO 43721-6-1/4-6 018.3701.110
TYPE
Type
SO 43721-6-1/4-6
MATNR
Mat.-Nr.
018.3701.110
DK
6.00 mm
R
Thread R
R1/4
DK3
6.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L1
25.5 mm
L2
21.5 mm
ZK1
18.0 mm
ZK2
13.0 mm
EK
4.0 mm
KG
Weight kg/100
4.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices