Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43721 T - Male adaptor tee union
Bill of material
SO 43721-8-1/8-8 018.3701.160
TYPE
Type
SO 43721-8-1/8-8
MATNR
Mat.-Nr.
018.3701.160
DK
8.00 mm
R
Thread R
R1/8
DK3
8.00 mm
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
26.0 mm
L2
18.0 mm
ZK1
18.0 mm
ZK2
13.0 mm
EK
6.0 mm
KG
Weight kg/100
4.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices