Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43824 - Tee banjo
Bill of material
SO 43824-4-1/8 018.3841.060
TYPE
Type
SO 43824-4-1/8
MATNR
Mat.-Nr.
018.3841.060
DK
4.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
125 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
L
25.0 mm
D
15.0 mm
H
22.0 mm
IK
6.0 mm
ZK1
17.5 mm
ZK2
10.5 mm
EK
3.4 mm
KG
Weight kg/100
4.130 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices