Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 43824 - Tee banjo
Bill of material
SO 43824-8-1/8 018.3841.160
TYPE
Type
SO 43824-8-1/8
MATNR
Mat.-Nr.
018.3841.160
DK
8.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
14 mm
L
25.5 mm
D
15.0 mm
H
22.0 mm
IK
6.0 mm
ZK1
17.5 mm
ZK2
10.5 mm
EK
3.8 mm
KG
Weight kg/100
5.970 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices