Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 41A30E - Elbow regulating valve with female adaptor SO 40030
Bill of material
SO NV 41A30E-6-3/8 028.1700.120
TYPE
Type
SO NV 41A30E-6-3/8
MATNR
Mat.-Nr.
028.1700.120
DK
6.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
50 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
SW3
19 mm
L
27.5 mm
D
26.0 mm
H
46.0 mm
B
16.5 mm
F
10.0 mm
IK
12.0 mm
ZK1
23.0 mm
ZK2
20.0 mm
EK
4.0 mm
KKVK
3.5 l/min
KG
Weight kg/100
14.460 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices