Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 41A30E - Elbow regulating valve with female adaptor SO 40030
Bill of material
SO NV 41A30E-9.52-1/4 028.1700.230
TYPE
Type
SO NV 41A30E-9.52-1/4
MATNR
Mat.-Nr.
028.1700.230
DK
9.52 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
50 bar
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
24 mm
L
35.0 mm
D
36.0 mm
H
54.0 mm
B
20.5 mm
F
12.0 mm
IK
11.0 mm
ZK1
27.0 mm
ZK2
24.0 mm
EK
6.5 mm
KKVK
15.0 l/min
KG
Weight kg/100
20.740 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices