Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 41A30E - Elbow regulating valve with female adaptor SO 40030
Bill of material
SO NV 41A30E-15-1/2 028.1700.534
TYPE
Type
SO NV 41A30E-15-1/2
MATNR
Mat.-Nr.
028.1700.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
50 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
SW3
27 mm
L
40.0 mm
D
36.0 mm
H
66.0 mm
B
24.5 mm
F
15.0 mm
IK
14.0 mm
ZK1
30.0 mm
ZK2
27.0 mm
EK
10.8 mm
KKVK
29.0 l/min
KG
Weight kg/100
39.190 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices