Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 41C21E - Elbow fine regulating valve
Bill of material
SO NV 41C21E-8 028.2000.080
TYPE
Type
SO NV 41C21E-8
MATNR
Mat.-Nr.
028.2000.080
DK
8.00 mm
BAR
Working pressure (PN)
50 mm
M
Thread M
M12x1
SW1
14 mm
SW2
14 mm
SW3
19 mm
L1
29.0 mm
L2
29.0 mm
D
26.0 mm
H
41.0 mm
B
16.5 mm
F
10.0 mm
ZK1
21.0 mm
ZK2
21.0 mm
EK
4.8 mm
KKVK
9.0 l/min
KG
Weight kg/100
11.400 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices