Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO NV 41C21E - Elbow fine regulating valve
Bill of material
SO NV 41C21E-10 028.2000.100
TYPE
Type
SO NV 41C21E-10
MATNR
Mat.-Nr.
028.2000.100
DK
10.00 mm
BAR
Working pressure (PN)
50 mm
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
24 mm
L1
35.0 mm
L2
35.0 mm
D
36.0 mm
H
45.0 mm
B
20.5 mm
F
12.0 mm
ZK1
24.0 mm
ZK2
24.0 mm
EK
6.5 mm
KKVK
15.0 l/min
KG
Weight kg/100
20.500 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices