Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 47724 - Single banjo with throttle non-return valve
Bill of material
SO 47724-4-1/8 028.7700.060
TYPE
Type
SO 47724-4-1/8
MATNR
Mat.-Nr.
028.7700.060
DK
4.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
16 bar
M
Thread M
M8x1
SW1
10 mm
SW2
14 mm
SW3
SW5
14 mm
L
23.5 mm
D
15.0 mm
H
26.0 mm
IK
6.5 mm
ZK1
17.5 mm
ZK2
10.0 mm
EK
3.4 mm
KKVK
3.0 l/min
KG
Weight kg/100
3.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices