Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 47724 - Single banjo with throttle non-return valve
Bill of material
SO 47724-10-1/4 028.7700.270
TYPE
Type
SO 47724-10-1/4
MATNR
Mat.-Nr.
028.7700.270
DK
10.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
16 bar
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
SW5
19 mm
L
32.0 mm
D
20.0 mm
H
33.5 mm
IK
8.0 mm
ZK1
21.0 mm
ZK2
13.5 mm
EK
5.0 mm
KKVK
6.0 l/min
KG
Weight kg/100
9.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices