Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80001 RED - Reduction compression ferrule
Bill of material
SO 80001-6-4 036.0014.110
TYPE
Type
SO 80001-6-4
MATNR
Mat.-Nr.
036.0014.110
DKRK
6.00 mm
DK
4.00 mm
BAR
Working pressure (PN)
100 bar
L
8.5 mm
D
8.4 mm
ZK
1.0 mm
EK
3.4 mm
KG
Weight kg/100
0.230 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices