Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80001 RED - Reduction compression ferrule
Bill of material
SO 80001-8-6 * 036.0014.140
TYPE
Type
SO 80001-8-6 *
MATNR
Mat.-Nr.
036.0014.140
DKRK
8.00 mm
DK
6.00 mm
BAR
Working pressure (PN)
125 bar
L
9.5 mm
D
10.5 mm
ZK
1.2 mm
EK
4.5 mm
KG
Weight kg/100
0.330 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices