Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80002 - Plug
Bill of material
SO 80002-6 036.0020.060
TYPE
Type
SO 80002-6
MATNR
Mat.-Nr.
036.0020.060
DK
6.00 mm
L
10.0 mm
D
8.4 mm
KG
Weight kg/100
0.310 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices