Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80002 - Plug
Bill of material
SO 80002-10 036.0020.100
TYPE
Type
SO 80002-10
MATNR
Mat.-Nr.
036.0020.100
DK
10.00 mm
L
13.0 mm
D
12.7 mm
KG
Weight kg/100
0.960 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices