Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80002 - Plug
Bill of material
SO 80002-15 036.0020.150
TYPE
Type
SO 80002-15
MATNR
Mat.-Nr.
036.0020.150
DK
15.00 mm
L
15.0 mm
D
18.0 mm
KG
Weight kg/100
2.370 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices