Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 80002 - Plug
Bill of material
SO 80002-18 036.0020.180
TYPE
Type
SO 80002-18
MATNR
Mat.-Nr.
036.0020.180
DK
18.00 mm
L
16.8 mm
D
22.0 mm
KG
Weight kg/100
4.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices