Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 80 G-R - Male adaptor G-R
Bill of material
AD A 80-1/4-1/8 036.0411.102
TYPE
Type
AD A 80-1/4-1/8
MATNR
Mat.-Nr.
036.0411.102
G
Thread G
G1/4
R2
Thread R
R1/8
SW
17 mm
L
22.0 mm
IK1
i1
9.0 mm
IK2
i2
8.0 mm
EK
e
5.0 mm
KG
Weight kg/100
1.630 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices