Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 80 G-R - Male adaptor G-R
Bill of material
AD A 80-1/2-3/4 036.0411.232
TYPE
Type
AD A 80-1/2-3/4
MATNR
Mat.-Nr.
036.0411.232
G
Thread G
G1/2
R2
Thread R
R3/4
SW
27 mm
L
27.5 mm
IK1
i1
11.5 mm
IK2
i2
16.5 mm
EK
e
18.6 mm
KG
Weight kg/100
5.133 kg
WERKSTOFF
Material
CW617N (brass nickel-pl.)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices